Catalog navigation
CAD model selection
Part No.
AHP-950-0
Model Size
950
Air Flow
Vertical Air Flow
Horizontal Air Flow
Model Series
AHP
Connection Type
NPT
Specify Motor Required
No Motor
Single Phase
Three Phase
Air Motor
575V
A
35.96
Inch
B
37.24
Inch
C
26.78
Inch
D Approx.
0.00
Inch
E
22.78
Inch
F
33.24
Inch
G NPT
3
Inch
Short Description
The AHP/AHPH Series aftercooler is specifically designed for cooling compressed air. Bar & plate aluminum construction high air flow, low pressure drop, and maximum heat transfer.
Download CAD models
Previews
3D
2D