Catalog navigation
CAD model selection
Part No.
AOVH-20-1PH
Model Series
Standard
with Bypass
Model Size
20
Inch
Number of Passes
N/A
Connection Type
NPT
SAE
BSPP
Bypass Setting
N/A
Motor
115/230 Volt
115/230 Volt Explosion Proof
208-230/460
208-230/460 Volt Explosion Proof
575 Volt
A
11.84
Inch
B
23.69
Inch
C
9.19
Inch
D
18.38
Inch
E
19.49
Inch
F
15.64
Inch
G
17.19
Inch
K
7.00
Inch
L
14.00
Inch
M Thread
2'' NPT
Inch
N
10.28
Inch
P
20.56
Inch
Q
25.68
Inch
Net Weight
110
lbs.
Short Description
The Industrial AOVH Series is our high performance series coolers that offer high heat rejection and low pressure drops for high flow applications.
Download CAD models
Previews
3D
2D