B-1205-A-4-O
Thermal Transfer Products
Hydraulic Oil Cooling
Industrial
Water Cooled
Shell & Tube
Powered by
CAD모델 선택
{thermaltransferproducts/hydraulic_oil_cooling/industrial/water_cooled/shell_and_tube/b_series_asmtab.prj},{NB=B-1205-A-4-O},{HM=B},{SCON=},{MSS=1205},{NO=1200},{BS=A},{TDC=4},{TP=O},{SM=},{CTM=},{EBM=},{ZA=},{K1=2.0},{SNOM=M8x1.25},{SL=25.400},{TEXT=0.800},{PPATH=b_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part No.
B-1205-A-4-O
B-1205-A-4-O
Hub Material
Brass
Steel
Brass
Steel
Model Series
B
Shell Side Connectons
NPT
SAE O-Ring
BSPP
SAE Flange (UNC Threads)
SAE Flange (Metric Threads)
NPT
SAE O-Ring
BSPP
SAE Flange (UNC Threads)
SAE Flange (Metric Threads)
Model Size Selected
1205
1205
Baffle Spacing
1.125
2.25
4.5
9.0
1.125
2.25
4.5
9.0
Tube Diameter Code
1/4"
3/8"
1/4"
3/8"
Tubeside Passes
One Pass
Two Pass
Four Pass
One Pass
Two Pass
Four Pass
Shell Material
Steel
Brass
Steel
Brass
Cooling Tube Material
Copper
Copper Nickel
Copper
Copper Nickel
End Bonnet Material
Cast Iron
Bronze
Cast Iron
Bronze
Zinc Anodes
None
Zinc
None
Zinc
A
6.13
6.13
Inch
B
41.38
41.38
Inch
C
8.83
8.83
Inch
D
48.41
48.41
Inch
E
4.77
4.77
Inch
F
7.50
7.50
Inch
G
2.50
2.50
Inch
H
.44 x .88
.44 x .88
Inch
J (NPT)
(6) 3/8
(6) 3/8
Inch
K
2
2
Inch
L
3.52
3.52
Inch
M
51.28
51.28
Inch
N
4.95
4.95
Inch
P (NPT)
(4) 1/2
(4) 1/2
Inch
Q (NPT)
3
3
Inch
R
0.00
Inch
S
0.00
Inch
GG
0.00
Inch
HH
0.00
Inch
Z
-
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D