Catalog navigation
CAD model selection
Part No.
BPSW-50-20x5
Number of Plates
50
70
110
Plate Size
20x5
A
20.7
Inch
B
4.68
Inch
C
18.5
Inch
D
2.5
Inch
E
1.1
Inch
G
0.2
Inch
F
4.6
Inch
F3, F1
#20 SAE
F2, F4
1-1/4" NPT
H
8.86
Inch
I
2.36
Inch
Stud Bolt Thread
M8
Stud Bolt Length
1.18
Inch
R
0.90
Inch
Net Weight
23.0
lb.
Download CAD models
Previews
3D
2D