Catalog navigation
CAD model selection
Part No.
AOL-1200-0
Model Series
AOL
Model Size
1200
Connection Type
NPT
SAE
Specify Motor Required
No Motor
Single Phase
Three Phase
575V Three Phase
Hydraulic
IEC Three Phase
Low Noise Option
Standard Configuration
Low Noise Option
A
35.97
Inch
B
26.81
Inch
C
41.18
Inch
D Approx.
0.00 Inch
E
30.00 Inch
F
22.81
Inch
G
37.18
Inch
H
2.00 NPT
J
6.09
Inch
K
2.76
Inch
L
1.42
Inch
Net Weight
296
lbs
Approx. Shipping Weight
430
lbs
Short Description
The AOL Series is a hydraulic and compressor oil cooling featuring proven brazed aluminum plate and bar core technology.
Download CAD models
Previews
3D
2D