Catalog navigation
CAD model selection
Part No.
AOC-33-1-1PH
Model Series
AOC
Model Size
33
Inch
Number of Passes
N/A
Connection Type
NPT
SAE
BSPP
Bypass Setting
No Bypass
30 PSI
60 PSI
Specify Motor Required
115/230 Volt
208-230/460 Volt
575 Volt
No Motor
A
25.62
Inch
B
30.25
Inch
C
13.19
Inch
D
22.31
Inch
E
28.78
Inch
F Thread
1'' NPT
Inch
G
4.34
Inch
H
27.71
Inch
J
2.61
Inch
M
5.00
Inch
P
8.18
Inch
Weight
65
lbs.
60 HZ CFM
2150
Short Description
The Industrial AOF Series has the same features as the AO Series, just with an addition a replaceable air filter to protect the heat exchanger in adverse environments.
Download CAD models
Previews
3D
2D