Catalog navigation
CAD model selection
Part No.
AOF-20-1PH
Model Series
AOF
Model Series
Standard
Internal Pressure Bypass Included
Model Size
20
Inch
Number of Passes
N/A
Connection Type
NPT
SAE
Metric
Bypass Setting
N/A
Foot Mounted Brackets
No Brackets
Foot Brackets
Specify Motor Required
Single Phase
Single Phase Expl. Proof
Three Phase
Three Phase 575 Volt
Three Phase Expl. Proof
No Motor
A
11.84
Inch
B
23.69
Inch
C
9.19
Inch
D
18.38
Inch
E
19.50
Inch
F
15.64
Inch
G
17.19
Inch
H
10.90
Inch
J
21.81
Inch
K
7.00
Inch
L
14.00
Inch
M Thread
1 1/4'' NPT
Inch
N
10.28
Inch
P
20.56
Inch
Q
18.62
Inch
R
1.09
Inch
S
3.92
Inch
T
-
Inch
Short Description
The Industrial AOF Series has the same features as the AO Series, just with an addition a replaceable air filter to protect the heat exchanger in adverse environments.
Download CAD models
Previews
3D
2D