??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
DF-11-1-NM
Model Series
Model Size Selected
11
Inch
Connection Type
Motor Specification
Bypass
A
16.12
Inch
B
19.63
Inch
C
0.00 Inch
D
20.67
Inch
E
17.75
Inch
F
1.50
Inch
G
7.50
Inch
H
3.69
Inch
J
1"
K
1.50
Inch
L
0.00 Inch
Shipping Weight
38
lbs
Short Description
Our DF series heat exchanger-forced air oil cooler is built with steel tanks and fins for rugged, off-highway applications.
Download CAD models
Previews
3D
2D