??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
MF-60-1-NM
Model Series
Model Size Selected
60
Inch
Connection Type
Motor Specification
Bypass
A
30.83
Inch
B
19.75
Inch
C
0.00 Inch
D
21.17
Inch
E
17.25
Inch
F
2.50
Inch
G
18.00
Inch
H
5.68
Inch
J
1 1/2"
K
0.00 Inch
Shipping Weight
78
lbs
Short Description
Our MF series mobile heat exchanger features a built-in internal pressure bypass for cold start-up protection.
Download CAD models
Previews
3D
2D